IESNA:LM-63-2002
[TEST]P1642269
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-722-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9983.2
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1694.0 1821.2 1858.4 1890.2 1895.6 1889.3 1897.5 1926.5 1969.2 2047.3 2150.9 2274.4 2407.9 2536.9 2656.8 
2777.6 2877.5 2957.5 3049.2 3161.8 3286.3 3430.7 3614.2 3817.6 4051.1 4261.8 4480.7 4562.4 4057.4 3085.5 
1726.7 584.0 346.1 103.5 0.0 0.0 0.0 
1694.0 1827.5 1865.7 1892.0 1894.7 1889.3 1900.2 1929.2 1976.5 2051.9 2157.2 2281.7 2414.3 2536.0 2656.8 
2771.2 2874.8 2963.8 3050.1 3150.9 3266.3 3411.6 3595.1 3791.3 4027.4 4250.9 4501.6 4623.3 4171.9 3219.0 
1871.1 632.2 364.2 122.6 0.0 0.0 0.0 
1694.0 1826.6 1860.2 1888.4 1896.5 1901.1 1922.9 1965.6 2022.8 2101.8 2207.2 2330.7 2457.9 2577.8 2691.3 
2803.9 2912.9 3012.9 3118.2 3227.2 3352.6 3509.7 3698.6 3934.8 4226.4 4497.9 4868.5 5112.9 4882.2 4068.3 
3030.1 1409.7 525.0 289.8 61.8 0.0 0.0 
1694.0 1829.3 1857.5 1882.0 1897.5 1914.7 1948.3 2003.7 2071.9 2153.6 2257.1 2374.3 2496.9 2609.6 2723.1 
2839.4 2959.3 3086.4 3230.9 3385.3 3567.8 3777.7 4029.3 4347.2 4725.9 5127.4 5589.7 6007.6 6031.2 4938.5 
3718.6 2300.7 1145.4 425.1 131.7 0.0 0.0 
1694.0 1823.0 1845.7 1864.8 1886.6 1914.7 1956.5 2013.7 2080.9 2158.1 2245.3 2343.4 2456.1 2567.8 2693.1 
2836.6 2995.6 3178.2 3377.1 3596.9 3843.1 4138.3 4487.0 4922.1 5424.4 5903.1 6384.5 6764.2 6921.3 6224.6 
4179.1 2758.5 1451.5 568.6 149.0 0.0 0.0 
1694.0 1813.0 1834.8 1850.2 1873.8 1908.4 1950.1 2006.5 2071.9 2143.6 2223.5 2318.0 2426.1 2544.2 2680.4 
2837.6 3024.7 3237.2 3470.6 3735.0 4015.6 4348.1 4759.5 5205.5 5686.9 6124.7 6533.5 6880.4 7032.1 6477.1 
4409.8 2551.4 1203.5 354.2 58.1 0.0 0.0 
1694.0 1811.2 1832.1 1840.2 1865.7 1900.2 1946.5 1999.2 2057.3 2121.8 2193.6 2284.4 2386.1 2507.8 2646.8 
2818.5 3012.9 3245.4 3503.3 3793.1 4133.7 4499.8 4918.5 5367.2 5788.6 6152.9 6485.3 6796.0 6829.6 6131.1 
4282.7 2160.0 950.1 299.7 58.1 0.9 0.0 
1694.0 1797.5 1817.5 1820.2 1838.4 1875.7 1921.1 1973.8 2021.9 2072.8 2138.2 2215.4 2315.3 2436.1 2589.6 
2791.2 3022.9 3286.3 3608.7 3924.8 4326.3 4694.1 5082.0 5447.1 5756.0 6010.3 6262.8 6389.0 6049.3 4928.5 
3161.8 1570.5 580.4 331.5 188.0 4.5 0.0 
1694.0 1773.0 1789.4 1786.6 1795.7 1825.7 1869.3 1918.3 1966.5 2014.6 2071.9 2148.1 2247.2 2381.6 2558.7 
2793.0 3080.1 3433.4 3817.6 4248.2 4675.1 5041.1 5381.7 5640.6 5853.1 6009.4 6072.0 5811.4 4844.9 3122.8 
1383.4 508.7 258.9 134.4 24.5 2.7 0.0 
1694.0 1742.1 1747.6 1744.9 1751.2 1773.0 1811.2 1854.8 1902.0 1952.0 2011.0 2092.7 2205.4 2363.4 2580.5 
2870.3 3224.5 3656.8 4105.6 4543.4 4903.0 5177.4 5379.9 5537.0 5629.7 5631.5 5409.0 4660.5 3087.3 1352.5 
353.3 134.4 71.8 39.1 16.3 3.6 0.0 
1694.0 1707.6 1687.6 1675.8 1676.7 1694.9 1727.6 1764.8 1800.3 1840.2 1891.1 1956.5 2049.1 2187.2 2371.6 
2625.0 2949.3 3315.3 3716.8 4043.8 4287.2 4432.5 4537.9 4608.8 4584.2 4418.9 3930.3 2992.9 1639.5 550.4 164.4 
87.2 60.9 50.9 37.2 8.2 0.0 
1694.0 1683.1 1649.5 1620.4 1607.7 1614.1 1632.2 1653.1 1674.0 1699.4 1730.3 1774.8 1839.3 1935.6 2070.0 
2267.1 2507.8 2814.8 3134.6 3379.8 3555.1 3641.4 3680.5 3665.0 3550.6 3303.5 2797.6 2011.0 1010.9 343.3 117.2 
76.3 62.7 53.6 36.3 10.0 0.0 
1694.0 1651.3 1599.5 1553.2 1523.2 1507.8 1504.2 1505.1 1505.1 1505.1 1506.0 1513.2 1531.4 1563.2 1621.3 
1715.8 1838.4 1988.3 2142.7 2239.0 2253.5 2188.1 2064.6 1882.0 1625.9 1308.0 924.7 562.2 266.1 113.5 59.9 40.0 
21.8 13.6 7.3 2.7 0.0 
1694.0 1614.1 1523.2 1434.2 1355.2 1288.0 1228.0 1166.3 1095.4 1016.4 929.2 832.9 724.8 613.1 504.1 399.7 310.6 
245.2 202.6 177.1 158.0 142.6 128.1 115.4 102.6 89.9 77.2 65.4 51.8 39.1 27.2 19.1 12.7 7.3 5.4 3.6 0.0 
1694.0 1578.6 1446.0 1308.0 1173.5 1041.8 907.4 771.2 633.1 505.0 395.1 307.9 254.3 228.0 211.6 195.3 182.6 168.9 
156.2 142.6 129.9 118.1 108.1 98.1 88.1 76.3 64.5 55.4 45.4 35.4 25.4 17.3 11.8 8.2 6.4 4.5 0.0 
1694.0 1545.0 1367.9 1182.6 981.0 792.0 611.3 464.1 348.8 279.8 254.3 239.8 226.2 213.5 197.1 183.5 170.8 159.0 
148.1 136.2 126.3 115.4 104.5 93.6 82.7 72.7 62.7 53.6 45.4 37.2 27.2 20.9 15.4 10.9 7.3 4.5 0.0 
1694.0 1501.4 1294.3 1056.4 811.1 594.0 415.1 307.9 266.1 252.5 240.7 229.8 218.0 205.3 188.9 177.1 164.4 152.6 
142.6 131.7 121.7 110.8 99.0 87.2 75.4 65.4 55.4 47.2 39.1 33.6 27.2 20.9 15.4 11.8 9.1 6.4 0.0 
1694.0 1480.5 1228.0 953.7 665.8 455.1 314.3 268.9 256.1 244.3 234.3 224.4 212.5 198.9 185.3 172.6 159.9 149.0 
138.1 126.3 113.5 100.8 88.1 75.4 63.6 54.5 45.4 38.1 32.7 28.2 24.5 20.9 17.3 14.5 11.8 9.1 0.0 
1694.0 1455.1 1183.5 873.8 577.7 372.4 280.7 262.5 251.6 241.6 231.6 221.6 210.7 197.1 184.4 170.8 157.1 143.5 130.8 
117.2 102.6 89.0 75.4 61.8 50.9 41.8 34.5 30.0 27.2 25.4 24.5 22.7 20.9 17.3 14.5 10.9 0.0 
1694.0 1433.3 1143.6 812.0 515.0 327.9 271.6 259.8 248.9 238.9 228.9 218.9 208.0 194.4 180.8 167.1 152.6 137.2 121.7 
106.3 90.8 76.3 62.7 51.8 41.8 34.5 30.0 27.2 26.3 25.4 25.4 24.5 22.7 20.0 16.3 12.7 0.0 
1694.0 1421.5 1122.7 786.6 484.1 309.7 269.8 258.0 248.0 238.0 227.1 216.2 205.3 191.7 178.0 164.4 149.0 131.7 115.4 
99.0 83.6 69.0 56.3 45.4 37.2 31.8 28.2 26.3 25.4 25.4 25.4 24.5 22.7 20.9 18.2 13.6 0.0 
1694.0 1427.9 1127.2 782.1 489.6 305.2 269.8 258.9 248.0 237.1 227.1 216.2 204.4 190.7 178.0 163.5 147.1 130.8 113.5 
97.2 81.7 67.2 54.5 44.5 36.3 30.9 27.2 26.3 25.4 25.4 25.4 24.5 22.7 20.9 18.2 13.6 0.0 
